Page 462 - RF Attenuator Datasheets
P. 462

3 dB Fixed Attenuator, N Male to N Female Passivated
     Stainless Steel Body Rated to 2 Watts Up to 18 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7004-3


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Range                 DC to 4     4 to 8   8 to 12.4   12.4 to 18                GHz
                       VSWR, Max              1.15:1     1.2:1     1.25:1     1.35:1
                       .

                   Mechanical Specifications
                       Size
                       Length                                            1.76 in [44.7 mm]
                       Width/Diameter                                    0.83 in [21.08 mm]
                       .
                       Weight                                            0.15 lbs [68.04 g]
                       Body Material and Plating                         Passivated Stainless Steel
                       Configuration
                       Design                                            Fixed, Bidirectional
                       Package Style                                     Connectorized Module
                       Connectors

                            Description                      Connector 1                 Connector 2
                       Type                                     N Male                     N Female
                       Connector Specification               MIL-STD-348                  MIL-STD-348
                       Contact Material and Plating       Beryllium Copper, Gold       Beryllium Copper, Gold
                       Body Material and Plating         Passivated Stainless Steel   Passivated Stainless Steel
                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3 dB Fixed Attenuator, N Male to N Female Passivated Stainless Steel Body Rated to 2 Watts
                      Up to 18 GHz PE7004-3







                                                       PE7004-3  REV 1.1                                               2
   457   458   459   460   461   462   463   464   465   466   467