Page 529 - RF Attenuator Datasheets
P. 529

16 dB Fixed Attenuator, SMA Male to SMA Female Brass
     Body Rated to 2 Watts From 0.009 MHz to 6 GHz




     RF Fixed Attenuators Technical Data Sheet                                                         PE70A1015


                   Features
                       •  9 kHz to 6 GHz Frequency Range                •  Max Power 2 Watts (CW)
                       •  Attenuation 16±0.6 dB                         •  Return Loss < -20 dB
                   Applications
                       •  Instrumentation               •  Prototyping and characterization
                       •  Precision measurements        •  Production systems
                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.

                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 16 dB Fixed Attenuator PE70A1015 is rated to 2 Watts and operates from 9 KHz to
                   6 GHz. The versatile coaxial package uses SMA male to SMA female connectors and is also REACH and RoHS compliant.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                      9KHz                           6             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  16                          dB
                       Attenuation Accuracy                                              ±0.6           dB
                       Return Loss                                         -23            -20           dB
                       Input Power, CW                                                     2           Watts

                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Range                9KHz to 3    3 to 6                                         GHz
                       Attenuation Accuracy, Typ   ±0.15   ±0.3                                         dB
                       Attenuation Accuracy, Max   ±0.3   ±0.6                                          dB
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: 16 dB Fixed Attenuator, SMA Male to SMA Female Brass Body Rated to 2 Watts From
                      0.009 MHz to 6 GHz PE70A1015







                                                       PE70A1015  REV 1.1                                              1
   524   525   526   527   528   529   530   531   532   533   534