Page 526 - RF Attenuator Datasheets
P. 526

12 dB Fixed Attenuator, SMA Male to SMA Female Brass
     Body Rated to 2 Watts From 0.009 MHz to 6 GHz




     RF Fixed Attenuators Technical Data Sheet                                                         PE70A1014


                   Mechanical Specifications
                       Size
                       Length                                            1.216 in [30.89 mm]
                       Width/Diameter                                    0.366 in [9.3 mm]
                       .
                       Weight                                            0.019 lbs [8.62 g]
                       Body Material and Plating                         Brass

                       Configuration
                       Design                                            Fixed
                       Package Style                                     Connectorized Module
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   SMA Male                    SMA Female
                       Hex Size                                5/16 inch
                       .

                   Environmental Specifications

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:
                      •  Data measurements start from 9 kHz to 6 GHz

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: 12 dB Fixed Attenuator, SMA Male to SMA Female Brass Body Rated to 2 Watts From
                      0.009 MHz to 6 GHz PE70A1014







                                                       PE70A1014  REV 1.1                                              2
   521   522   523   524   525   526   527   528   529   530   531