Page 1003 - BNC to N RF Cable Assembly Datasheets
P. 1003

Snap-On MMBX Plug Right Angle to Snap-On MMBX
     Plug Right Angle Cable Using RG316-DS Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4050


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                  MMBX Plug Right Angle        MMBX Plug Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On                      Snap-On
                       Mating Cycles                                100                          100
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold                  Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Gold
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:





























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug Right Angle to Snap-On MMBX Plug Right Angle Cable Using RG316-
                      DS Coax PE3C4050







                                                       PE3C4050  REV 1.0                                               3
   998   999   1000   1001   1002   1003   1004   1005   1006   1007   1008