Page 1007 - BNC to N RF Cable Assembly Datasheets
P. 1007

Snap-On MMBX Plug Right Angle to Snap-On MMBX
     Plug Right Angle Cable Using PE-SR405FLJ Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4065

                       .


                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.5        1         2.5         5        12.4           GHz
                       Insertion Loss (Max.)   0.14      0.2        0.29       0.46      0.76           dB/ft
                                              0.46       0.66       0.95       1.51      2.49           dB/m

                                                                                                        dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.24 in [6.1 mm]
                       .
                       Cable
                       Cable Type                                        PE-SR405FLJ
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Copper Braid
                       Outer Conductor Material and Plating              Tinned Copper Composite Braid
                       Jacket Material                                   FEP, Black
                       Jacket Diameter                                   0.098 in  [2.49 mm]
                       .
                       One Time Minimum Bend Radius                      0.236 in [5.99 mm]
                       Repeated Minimum Bend Radius                      0.787 in [19.99 mm]


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug Right Angle to Snap-On MMBX Plug Right Angle Cable Using PE-SR-
                      405FLJ Coax PE3C4065







                                                       PE3C4065  REV 1.0                                               2
   1002   1003   1004   1005   1006   1007   1008   1009   1010   1011   1012