Page 1037 - BNC to N RF Cable Assembly Datasheets
P. 1037

Snap-On MMBX Plug Right Angle to Reverse Polarity
     SMA Female Bulkhead Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3992


                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   How to Order

                       Part Number Configuration:             PE3C3992        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C3992-12 = 12 inches long cable
                                 PE3C3992-100cm = 100 cm long cable


                   Snap-On MMBX Plug Right Angle to Reverse Polarity SMA Female Bulkhead Cable Using RG178 Coax from Pasternack
                   Enterprises has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products
                   maintain a 99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug Right Angle to Reverse Polarity SMA Female Bulkhead Cable Using
                   RG178 Coax PE3C3992

                   URL: https://www.pasternack.com/mmbx-plug-sma-female-rg178bu-cable-assembly-pe3c3992-p.aspx


























                                                       PE3C3992  REV 1.0                                               3
   1032   1033   1034   1035   1036   1037   1038   1039   1040   1041   1042