Page 1041 - BNC to N RF Cable Assembly Datasheets
P. 1041

Snap-On MMBX Plug Right Angle to Reverse Polarity
     SMA Female Bulkhead Cable Using RG316 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4022


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                  MMBX Plug Right Angle   SMA Female Reverse Polarity Bulkhead
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100
                       Contact Material and Plating          Beryllium Copper, Gold           Brass, Gold
                       Contact Plating Specification                                         50 µin minimum
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Nickel
                       Body Plating Specification                                           100 µin minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:


























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug Right Angle to Reverse Polarity SMA Female Bulkhead Cable Using
                      RG316 Coax PE3C4022







                                                       PE3C4022  REV 1.0                                               3
   1036   1037   1038   1039   1040   1041   1042   1043   1044   1045   1046