Page 1046 - BNC to N RF Cable Assembly Datasheets
P. 1046

Snap-On MMBX Plug Right Angle to Reverse Polarity
     SMA Female Bulkhead Cable Using RG316-DS Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4055


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                  MMBX Plug Right Angle   SMA Female Reverse Polarity Bulkhead
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100
                       Contact Material and Plating          Beryllium Copper, Gold              Gold
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Nickel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:





























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug Right Angle to Reverse Polarity SMA Female Bulkhead Cable Using
                      RG316-DS Coax PE3C4055







                                                       PE3C4055  REV 1.0                                               3
   1041   1042   1043   1044   1045   1046   1047   1048   1049   1050   1051