Page 1126 - BNC to N RF Cable Assembly Datasheets
P. 1126
Snap-On MMBX Plug Right Angle to SMA Male
Right Angle Cable Using RG316 Coax
RF Cable Assemblies Technical Data Sheet PE3C4028
Connectors
Description Connector 1 Connector 2
Type MMBX Plug Right Angle SMA Male Right Angle
Specification MIL-STD-348A
Impedance 50 Ohms 50 Ohms
Connection Method Snap-On
Mating Cycles 100
Contact Material and Plating Beryllium Copper, Gold Brass, Gold
Contact Plating Specification 50 µin minimum
Dielectric Type PTFE PTFE
Outer Conductor Material and Plating Brass, Gold
Body Material and Plating Brass, Gold Brass, Nickel
Body Plating Specification 100 µin minimum
Coupling Nut Material and Plating Brass, Nickel
Coupling Nut Plating Specification 100 µin minimum
Hex Size 5/16 inch
Torque 3 in-lbs [0.34 Nm]
.
Mechanical Specification Notes:
*All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
Environmental Specifications
Temperature
Operating Range -55 to +155 deg C
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
price, inventory and certifications: Snap-On MMBX Plug Right Angle to SMA Male Right Angle Cable Using RG316 Coax
PE3C4028
PE3C4028 REV 1.0 3

