Page 1127 - BNC to N RF Cable Assembly Datasheets
P. 1127

Snap-On MMBX Plug Right Angle to SMA Male
     Right Angle Cable Using RG316 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4028


                   How to Order

                       Part Number Configuration:             PE3C4028        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4028-12 = 12 inches long cable
                                 PE3C4028-100cm = 100 cm long cable


                   Snap-On MMBX Plug Right Angle to SMA Male Right Angle Cable Using RG316 Coax from Pasternack Enterprises has
                   same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                   price, inventory and certifications: Snap-On MMBX Plug Right Angle to SMA Male Right Angle Cable Using RG316 Coax
                   PE3C4028
                   URL: https://www.pasternack.com/mmbx-plug-sma-male-rg316u-cable-assembly-pe3c4028-p.aspx











































                                                       PE3C4028  REV 1.0                                               4
   1122   1123   1124   1125   1126   1127   1128   1129   1130   1131   1132