Page 1137 - BNC to N RF Cable Assembly Datasheets
P. 1137

Snap-On MMBX Plug Right Angle to TNC Female
     Bulkhead Cable Using RG174 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4043


                   How to Order

                       Part Number Configuration:             PE3C4043        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4043-12 = 12 inches long cable
                                 PE3C4043-100cm = 100 cm long cable


                   Snap-On MMBX Plug Right Angle to TNC Female Bulkhead Cable Using RG174 Coax from Pasternack Enterprises has
                   same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                   price, inventory and certifications: Snap-On MMBX Plug Right Angle to TNC Female Bulkhead Cable Using RG174 Coax
                   PE3C4043
                   URL: https://www.pasternack.com/mmbx-plug-tnc-female-rg174au-cable-assembly-pe3c4043-p.aspx











































                                                       PE3C4043  REV 1.0                                               4
   1132   1133   1134   1135   1136   1137   1138   1139   1140   1141   1142