Page 1141 - BNC to N RF Cable Assembly Datasheets
P. 1141

Snap-On MMBX Plug Right Angle to TNC Female
     Bulkhead Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3996


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   How to Order

                       Part Number Configuration:             PE3C3996        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                                                  <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C3996-12 = 12 inches long cable
                                 PE3C3996-100cm = 100 cm long cable


                   Snap-On MMBX Plug Right Angle to TNC Female Bulkhead Cable Using RG178 Coax from Pasternack Enterprises has
                   same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                   price, inventory and certifications: Snap-On MMBX Plug Right Angle to TNC Female Bulkhead Cable Using RG178 Coax
                   PE3C3996

                   URL: https://www.pasternack.com/mmbx-plug-tnc-female-rg178bu-cable-assembly-pe3c3996-p.aspx





























                                                       PE3C3996  REV 1.0                                               3
   1136   1137   1138   1139   1140   1141   1142   1143   1144   1145   1146