Page 1146 - BNC to N RF Cable Assembly Datasheets
P. 1146

Snap-On MMBX Plug Right Angle to TNC Female
     Bulkhead Cable Using RG316 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4026


                   How to Order

                       Part Number Configuration:             PE3C4026        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4026-12 = 12 inches long cable
                                 PE3C4026-100cm = 100 cm long cable


                   Snap-On MMBX Plug Right Angle to TNC Female Bulkhead Cable Using RG316 Coax from Pasternack Enterprises has
                   same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                   price, inventory and certifications: Snap-On MMBX Plug Right Angle to TNC Female Bulkhead Cable Using RG316 Coax
                   PE3C4026
                   URL: https://www.pasternack.com/mmbx-plug-tnc-female-rg316u-cable-assembly-pe3c4026-p.aspx











































                                                       PE3C4026  REV 1.0                                               4
   1141   1142   1143   1144   1145   1146   1147   1148   1149   1150   1151