Page 1199 - BNC to N RF Cable Assembly Datasheets
P. 1199

Fire Rated N Female to N Female Low PIM Cable Using
     SPF-375 Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6379


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                       N Female                     N Female
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Silver                Brass, Silver
                       Contact Plating Specification               196 µin                      196 µin
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating     Brass, Tri-Metal             Brass, Tri-Metal
                       Outer Conductor Plating Specification       118 µin                      118 µin
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       Coupling Nut Plating Specification          118 µin                      118 µin
                       Torque                                  10 in-lbs [1.13 Nm]         10 in-lbs [1.13 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +200 deg C
                       Storage Range                                     -55 to +200 deg C
                       Environmental Specification Notes:
                       CMR (Riser) Fire Rated

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Fire Rated N Female to N Female Low PIM Cable Using SPF-375 Coax Using Times Micro-
                      wave Parts PE3C6379                                                                Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6379  REV 1.1                                               3
   1194   1195   1196   1197   1198   1199   1200   1201   1202   1203   1204