Page 1197 - BNC to N RF Cable Assembly Datasheets
P. 1197

Fire Rated N Female to N Female Low PIM Cable Using
     SPF-375 Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6379


                   Configuration
                      •  Connector 1: N Female
                      •  Connector 2: N Female                                   SPF-375
                      •  Cable Type: SPF-375

                   Features                                                                            OUTER SHIELD
                       •  Max Frequency 6 GHz                                                           DIELECTRIC
                       •  Low PIM: -160 dBc Max
                       •  83% Phase Velocity                                    .435
                                                                               11.05
                       •  FRPE Jacket                                          JACKET
                       •  100% Tested with PIM Test Results Marked on Cable
                       •  Lightweight and Extremely Flexible
                       •  Low Loss with Excellent VSWR                                                 SOLID CENTER
                                                                                                       CONDUCTOR
                       •  IP67 (when mated)
                       •  Using Times Microwave Components

                   Applications
                       •  General Purpose               •  Distributed Antenna Systems   •  Multi-Carrier Communication
                       •  Laboratory Use                 (DAS)                            Systems
                       •  Low PIM Applications                                           •  PIM Testing
                   .
                    Description
                   Pasternack’s PE3C6379 type N female to type N female cable using SPF-375 coax is part of our full line of RF components
                   available for same-day shipping. Pasternack’s corrugated RF cable assemblies are ideal for applications where durability and
                   high power are needed. This Pasternack type N to type N cable assembly has a female to female gender configuration with 50
                   ohm corrugated SPF-375 coax. The PE3C6379 type N female to type N female cable assembly operates to 6 GHz. Our low
                   PIM design also offers excellent passive intermodulation performance with PIM levels better than -160 dBc. Times Microwave
                   cable is used in each assembly and TMS components are used to form connections with the super flexible low PIM cable. These
                   cable assemblies are expertly built to satisfy your specific need with high quality Times Microwave Systems manufactured parts.

                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Fire Rated N Female to N Female Low PIM Cable Using SPF-375 Coax Using Times Micro-
                      wave Parts PE3C6379                                                                Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6379  REV 1.1                                               1
   1192   1193   1194   1195   1196   1197   1198   1199   1200   1201   1202