Page 1192 - BNC to N RF Cable Assembly Datasheets
P. 1192

N Female to N Female Low Loss Test Cable
     Using PE-P300LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3234


                   Configuration
                      •  Connector 1: N Female
                      •  Connector 2: N Female
                      •  Cable Type: PE-P300LL

                   Features
                       •  83% Velocity of Propagation
                       •  Shielding effectiveness > 95 dB
                       •  Maximum VSWR is < 1.35:1 to 18 GHz
                       •  Minimum Bend Radius of 1.5 inches
                       •  Operating Temperature range of -55 to +125 °C
                       •  ROHS and REACH Compliant
                       •  Same day shipment of custom lengths
                       •  100% Continuity and RF tested
                   .
                    Description
                   The PE3C3234 high performance test cable’s 0.3 inch diameter and 83% phase velocity offer very low loss performance
                   up to 18 GHz. The durable stainless steel connectors and FEP jacket provide a cost effective design ideal for test environ-
                   ments where a rugged cable assembly is required. The series is offered with Type N, TNC, and SMA connectors all rated to
                   18 GHz.  A heavy Duty boot provides improved strain relief and adds to the durability of the cable assemblies.  These cable
                   assemblies are built using a double shielded flexible cable, providing excellent shielding effectiveness of greater than 95 dB.
                   All PE3C3234 cable assemblies are 100% Continuity and RF tested to published specifications. Custom lengths are built to
                   order and shipped same day.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       VSWR                                                              1.35:1
                       Velocity of Propagation                              83                           %
                       RF Shielding                          95                                         dB
                       Capacitance                                       25 [82.02]                  pF/ft [pF/m]
                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               1          2         4.5         9         18            GHz
                       Insertion Loss (Max.)   0.06      0.08       0.12       0.18      0.26           dB/ft
                                              [0.20]     [0.26]    [0.39]     [0.59]     [0.85]        [dB/m]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to N Female Low Loss Test Cable Using PE-P300LL Coax, RoHS PE3C3234








                                                       PE3C3234  REV 1.0                                               1
   1187   1188   1189   1190   1191   1192   1193   1194   1195   1196   1197