Page 1188 - BNC to N RF Cable Assembly Datasheets
P. 1188

Plenum N Female to 7/16 DIN Male Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4133


                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.28 in  [7.11 mm]
                       .
                       One Time Minimum Bend Radius                      1.5 in [38.1 mm]

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                       N Female                   7/16 DIN Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Silver         Brass, Silver
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Seal Gasket Material                     Silicone Rubber              Silicone Rubber
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +200 deg C
                       Storage Range                                     -55 to +200 deg C
                       Plenum Rating                                     UL910
                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Female to 7/16 DIN Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder
                      PE3C4133                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C4133  REV 1.2                                               3
   1183   1184   1185   1186   1187   1188   1189   1190   1191   1192   1193