Page 1190 - BNC to N RF Cable Assembly Datasheets
P. 1190
Plenum N Female to 7/16 DIN Male Low PIM Cable
Using SPP-250-LLPL Coax , LF Solder
RF Cable Assemblies Technical Data Sheet PE3C4133
How to Order
Part Number Configuration: PE3C4133 - xx uu
| | | | | Unit of Measure:
| | cm = Centimeters
<blank> = Inches
| | Length
Base Number
Example: PE3C4133-12 = 12 inches long cable
PE3C4133-100cm = 100 cm long cable
Plenum N Female to 7/16 DIN Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder from Pasternack Enterprises
has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
99.4% availability and are part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Plenum N Female to 7/16 DIN Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder
PE3C4133
URL: https://www.pasternack.com/n-female-7-16-din-male-spp250llpl-cable-assembly-pe3c4133-p.aspx
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE3C4133 REV 1.2 5

