Page 1193 - BNC to N RF Cable Assembly Datasheets
P. 1193

N Female to N Female Low Loss Test Cable
     Using PE-P300LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3234



                       Insertion Loss (Typ.)   0.05      0.07       0.1        0.15      0.22           dB/ft
                                              [0.16]     [0.23]    [0.33]     [0.49]     [0.72]        [dB/m]

                       Power Handling (Max.)  1,800      1,200      900        650        400          Watts
                       .
                       Electrical Specification Notes:
                       Power handling values are calculated based on Cable properties. Power handling will vary based on the actual VSWR
                       of the cable assembly. Insertion Loss does not include the loss of the connectors, insertion loss is estimated as .1dB per
                       connector.
                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.875 in [22.23 mm]
                       .
                       Cable
                       Cable Type                                        PE-P300LL
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 3
                       Shield Layer 1                                    Silver Plated Copper Tape
                       Shield Layer 2                                    Aluminum Polyester
                       Shield Layer 3                                    Silver Plated Copper Wire
                       Jacket Material                                   FEP, Green
                       Jacket Diameter                                   0.3 in  [7.62 mm]
                       .
                       Repeated Minimum Bend Radius                      1.5 in [38.1 mm]
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to N Female Low Loss Test Cable Using PE-P300LL Coax, RoHS PE3C3234








                                                       PE3C3234  REV 1.0                                               2
   1188   1189   1190   1191   1192   1193   1194   1195   1196   1197   1198