Page 1187 - BNC to N RF Cable Assembly Datasheets
P. 1187

Plenum N Female to 7/16 DIN Male Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4133


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6             GHz
                       VSWR                                                              1.35:1
                       Velocity of Propagation                              76                           %
                       RF Shielding                          100                                        dB
                       Passive Intermodulation                             -165          -160           dBc

                       Capacitance                                       27 [88.58]                  pF/ft [pF/m]
                       Inductance                                       0.067 [0.22]                 uH/ft [uH/m]
                       Operating Voltage (AC)                                             750           Vrms
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.5        1          2          4          6            GHz
                       Insertion Loss (Max.)   0.04      0.06       0.08       0.12      0.15           dB
                                              0.13       0.2        0.26       0.39      0.49

                       VSWR (Max.)            1.25:1    1.25:1     1.25:1     1.35:1     1.35:1
                       .
                       Electrical Specification Notes:
                       PIM test results vary between cables
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.4dB connector loss.

                   Mechanical Specifications
                       Cable Assembly
                        Length*                                          0 in [0 mm]
                       Diameter                                          0.28 in [7.11 mm]
                       .
                       Cable
                       Cable Type                                        SPP-250-LLPL
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Bare
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Helically Corrugated Copper Tube
                       Outer Conductor Diameter                          0.25 in [6.35 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Female to 7/16 DIN Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder
                      PE3C4133                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C4133  REV 1.2                                               2
   1182   1183   1184   1185   1186   1187   1188   1189   1190   1191   1192