Page 1182 - BNC to N RF Cable Assembly Datasheets
P. 1182

MMCX Plug Right Angle to BNC Male Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3405


                       Cable
                       Cable Type                                        RG316
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.102 in  [2.59 mm]
                       .

                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                  MMCX Plug Right Angle             BNC Male
                       Specification                            BS EN 122340                 MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification            30 µin minimum              50µ in. minimum
                       Dielectric Type                             PTFE                         Teflon
                       Body Material and Plating                 Brass, Gold                  Brass, Nickel
                       Body Plating Specification               3 µin minimum               100µ in. minimum
                       Coupling Nut Material and Plating                                      Brass, Nickel
                       Coupling Nut Plating Specification                                   100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Plug Right Angle to BNC Male Cable Using RG316 Coax PE3C3405








                                                       PE3C3405  REV 1.0                                               2
   1177   1178   1179   1180   1181   1182   1183   1184   1185   1186   1187