Page 1183 - BNC to N RF Cable Assembly Datasheets
P. 1183

MMCX Plug Right Angle to BNC Male Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3405


                   How to Order

                       Part Number Configuration:             PE3C3405        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C3405-12 = 12 inches long cable
                                 PE3C3405-100cm = 100 cm long cable


                   MMCX Plug Right Angle to BNC Male Cable Using RG316 Coax from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are
                   part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MMCX Plug Right Angle to BNC Male Cable Using RG316 Coax PE3C3405

                   URL: https://www.pasternack.com/mmcx-plug-bnc-male-rg316u-cable-assembly-pe3c3405-p.aspx












































                                                       PE3C3405  REV 1.0                                               3
   1178   1179   1180   1181   1182   1183   1184   1185   1186   1187   1188