Page 1177 - BNC to N RF Cable Assembly Datasheets
P. 1177

MMCX Plug Right Angle to BNC Male Cable Using RG188 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3415


                   Configuration
                      •  Connector 1: MMCX Plug Right Angle
                      •  Connector 2: BNC Male
                      •  Cable Type: RG188




                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3             GHz
                       VSWR                                                              1.4:1
                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          3            GHz
                       Insertion Loss (Max.)   1.05      1.13                                           dB/ft
                                              3.44       3.71                                           dB/m

                       Insertion Loss (Typ.)   0.25      0.325                                          dB/ft
                                              0.82       1.07                                           dB/m
                       VSWR (Max.)            1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss (Max.)     15.56     15.563     15.563     15.563     15.563         dB
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.57 in [14.48 mm]
                       .
                       Cable
                       Cable Type                                        RG188
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Plug Right Angle to BNC Male Cable Using RG188 Coax PE3C3415








                                                        PE3C3415  REV                                                  1
   1172   1173   1174   1175   1176   1177   1178   1179   1180   1181   1182