Page 1173 - BNC to N RF Cable Assembly Datasheets
P. 1173

MMCX Plug Right Angle to BNC Male Cable Using RG174 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3427


                   Configuration
                      •  Connector 1: MMCX Plug Right Angle
                      •  Connector 2: BNC Male
                      •  Cable Type: RG174




                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000           MHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              66                           %
                       Capacitance                                      31.1 [102.03]                pF/ft [pF/m]
                       .


                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1,000          MHz
                       Insertion Loss (Max.)   1.04      1.08       1.14       1.21      1.32           dB/ft
                                              3.41       3.54       3.74       3.97      4.33           dB/m

                       Insertion Loss (Typ.)   0.242     0.284     0.337      0.412      0.52           dB/ft
                                              0.79       0.93       1.11       1.35      1.71           dB/m

                       VSWR (Max.)            1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss (Max.)     15.56     15.563     15.563     15.563     15.563         dB
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.57 in [14.48 mm]
                       .
                       Cable
                       Cable Type                                        RG174
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Plug Right Angle to BNC Male Cable Using RG174 Coax PE3C3427








                                                       PE3C3427  REV 1.0                                               1
   1168   1169   1170   1171   1172   1173   1174   1175   1176   1177   1178