Page 1174 - BNC to N RF Cable Assembly Datasheets
P. 1174

MMCX Plug Right Angle to BNC Male Cable Using RG174 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3427


                       Dielectric Type                                   PE (LD)
                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.11 in  [2.79 mm]
                       .
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                  MMCX Plug Right Angle             BNC Male
                       Specification                            BS EN 122340                 MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification            30 µin minimum              50µ in. minimum
                       Dielectric Type                             PTFE                         Teflon
                       Body Material and Plating                 Brass, Gold                  Brass, Nickel
                       Body Plating Specification               3 µin minimum               100µ in. minimum
                       Coupling Nut Material and Plating                                      Brass, Nickel
                       Coupling Nut Plating Specification                                   100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +80 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Plug Right Angle to BNC Male Cable Using RG174 Coax PE3C3427








                                                       PE3C3427  REV 1.0                                               2
   1169   1170   1171   1172   1173   1174   1175   1176   1177   1178   1179