Page 1208 - BNC to N RF Cable Assembly Datasheets
P. 1208

PE3C6378 CAD Drawing
                                 Outdoor Rated N Female to N Female Low PIM Cable Using
                                        SPO-375 Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                             CONTACT                                        THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  05/20/19                                            N FEMALE                                   SHEET                     OF  SCALE  PE3C6378


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE  PIM LEVEL  -zzzdBc  6" FROM CABLE END                                Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG








                                              PIM LABEL     -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  ± 1/32  ANGLES ± 1°  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION  SIZE  A
         REV.  A                                        1 PLACE.                                                    CAGE          53919










                       LENGTH MEASURED FROM CONTACT TO CONTACT  PE LABEL       12" FROM CABLE END.          .2     [5.08]  .X=±  .01   [ .25 ]  .XX=±  .005 [ .13 ]  .XXX=±







                                 www.PASTERNACK.com    PART    #  SPO-375




















                                 HEAT SHRINK  PROTECTOR  (2X)  16mm FLATS                                            THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.





                                                        TYP

                                                                   N FEMALE                                           -

                                                        CONTACT
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.B
                                                       PE3C6378  REV 1.1                                               6
   1203   1204   1205   1206   1207   1208   1209   1210   1211   1212   1213