Page 1213 - BNC to N RF Cable Assembly Datasheets
P. 1213
MIL-DTL-17 N Female to N Female Cable
Using M17/128-RG400 Coax
RF Cable Assemblies Technical Data Sheet PE3M0067
How to Order
Part Number Configuration: PE3M0067 - xx uu
| | | | | Unit of Measure:
| | cm = Centimeters
<blank> = Inches
| | Length
Base Number
Example: PE3M0067-12 = 12 inches long cable
PE3M0067-100cm = 100 cm long cable
MIL-DTL-17 N Female to N Female Cable Using M17/128-RG400 Coax from Pasternack Enterprises has same day
shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
availability and are part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: MIL-DTL-17 N Female to N Female Cable Using M17/128-RG400 Coax PE3M0067
URL: https://www.pasternack.com/n-female-n-female-m17-128-rg400-cable-assembly-pe3m0067-p.aspx
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE3M0067 REV 1.1 5

