Page 1217 - BNC to N RF Cable Assembly Datasheets
P. 1217

MIL-DTL-17 N Female to N Female Cable
     Using M17/60-RG142 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0011


                         *Length Tolerances: +0.5, -0 inches for Length ≤ 1 foot; +1, -0 inches for Length >1 to 5 feet; +2, -0 inches for Length >5 to 10 feet; +3, -0 inches for Length >10 to 25 feet and
                       +2%, -0 inches for Length >25 feet.

                       Cable Characteristics
                       Description                             Specification
                       Cable Type                               M17/60-RG142
                       Impedance                                  50 Ohms
                       Inner Conductor Type                        Solid
                       Inner Conductor Material and Plating   Copper Clad Steel, Silver
                       Dielectric Type                             PTFE
                       Number of Shields                             2
                       Shield Layer 1                          Silver Clad Copper
                       Shield Layer 2                          Silver Clad Copper
                       Outer Conductor Diameter                0.171 in [4.34 mm]
                       Jacket Material                              FEP
                       .

                       Connector Characteristics
                            Description                         Connector 1                  Connector 2
                       Type                                       N Female                     N Female
                       Specification                            MIL-PRF-39012                MIL-PRF-39012
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Phosphor Bronze, Gold        Phosphor Bronze, Gold
                       Contact Plating Specification             MIL-G-45204                 MIL-G-45204
                       Dielectric Type                             Teflon                       Teflon
                       Outer Conductor Material and Plating      Brass, Silver                Brass, Silver
                       Outer Conductor Plating Specification      QQ-S-365                     QQ-S-365
                       Body Material and Plating                 Brass, Silver                Brass, Silver
                       Body Plating Specification                 QQ-S-365                     QQ-S-365
                       Contact Gage Specification              0.187 to 0.207 in            0.187 to 0.207 in
                       .
                       Mechanical Specification Notes:

                   Environmental Specifications
                       Description                              Specification
                       Temperature Operating Range              -55 to +165 deg C
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Female to N Female Cable Using M17/60-RG142 Coax PE3M0011
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0011  REV 1.1                                               3
   1212   1213   1214   1215   1216   1217   1218   1219   1220   1221   1222