Page 1216 - BNC to N RF Cable Assembly Datasheets
P. 1216

MIL-DTL-17 N Female to N Female Cable
     Using M17/60-RG142 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0011


                       SAE AS22520              Crimping Tools, Wire Termination, General Specification For

                   Material Specifications
                       Component                       Specification
                       Cable                           M17/60-RG142 in accordance with MIL-DTL-17
                       Connector 1                     M39012/02-0503 in accordance with MIL-PRF-39012
                       Connector 2                     M39012/02-0503 in accordance with MIL-PRF-39012
                       Heat Shrink 1                   M23053/5-106-0 in accordance with SAE AS23053
                       Heat Shrink 2                   M23053/5-106-0 in accordance with SAE AS23053
                       Solder                          SN63 in accordance with J-STD-006
                       .
                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11             GHz
                       VSWR                                                              1.7:1
                       Velocity of Propagation                             69.5                          %
                       Capacitance                                      29.3 [96.13]                 pF/ft [pF/m]
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms

                       .
                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.4        1          3          8         11            GHz
                       Insertion Loss (Max.)   0.093     0.153     0.293      0.578      0.77           dB/ft
                                              0.31       0.5        0.96       1.9       2.53           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications

                       Cable Assembly
                                 Description              Minimum        Typical       Maximum         Units
                       Cable Outer Diameter                  0.19          0.195          0.2            in
                       Weight                                                         0.24 [108.86]    lbs [g]

                       .
                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Female to N Female Cable Using M17/60-RG142 Coax PE3M0011
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0011  REV 1.1                                               2
   1211   1212   1213   1214   1215   1216   1217   1218   1219   1220   1221