Page 1228 - BNC to N RF Cable Assembly Datasheets
P. 1228

N Female to N Female Bulkhead Low Loss Test
     Cable Using PE-P300LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3247


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               1          2         4.5         9         18            GHz
                       Insertion Loss (Max.)   0.06      0.08       0.12       0.18      0.26           dB/ft
                                              [0.20]     [0.26]    [0.39]     [0.59]     [0.85]        [dB/m]


                       Insertion Loss (Typ.)   0.05      0.07       0.1        0.15      0.22           dB/ft
                                              [0.16]     [0.23]    [0.33]     [0.49]     [0.72]        [dB/m]

                       Power Handling (Max.)  1,800      1,200      900        650        400          Watts
                       .
                       Electrical Specification Notes:
                       Power handling values are calculated based on Cable properties. Power handling will vary based on the actual VSWR
                       of the cable assembly. Insertion Loss does not include the loss of the connectors, insertion loss is estimated as .1dB per
                       connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.875 in [22.23 mm]
                       .
                       Cable
                       Cable Type                                        PE-P300LL
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 3
                       Shield Layer 1                                    Silver Plated Copper Tape
                       Shield Layer 2                                    Aluminum Polyester
                       Shield Layer 3                                    Silver Plated Copper Wire
                       Jacket Material                                   FEP, Green
                       Jacket Diameter                                   0.3 in  [7.62 mm]
                       .
                       Repeated Minimum Bend Radius                      1.5 in [38.1 mm]












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: N Female to N Female Bulkhead Low Loss Test Cable Using PE-P300LL Coax, RoHS
                      PE3C3247







                                                       PE3C3247  REV 1.0                                               2
   1223   1224   1225   1226   1227   1228   1229   1230   1231   1232   1233