Page 1229 - BNC to N RF Cable Assembly Datasheets
P. 1229
N Female to N Female Bulkhead Low Loss Test
Cable Using PE-P300LL Coax, RoHS
RF Cable Assemblies Technical Data Sheet PE3C3247
Connectors
Description Connector 1 Connector 2
Type N Female N Female Bulkhead
Specification MIL-STD-348 MIL-STD-348
Impedance 50 Ohms 50 Ohms
Mating Cycles 500
Contact Material and Plating Beryllium Copper, Gold Beryllium Copper, Gold over Nickel
Contact Plating Specification ASTM-B488 50µ in. minimum 50 µin minimum
Dielectric Type PEI PEI
Outer Conductor Material and Plating Passivated Stainless Steel Passivated Stainless Steel
Outer Conductor Plating Specification SAE-AMS-2700 SAE-AMS-2700
Body Material and Plating Passivated Stainless Steel Passivated Stainless Steel
Body Plating Specification SAE-AMS-2700 SAE-AMS-2700
Torque 20 in-lbs [2.26 Nm]
.
Mechanical Specification Notes:
*All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
Environmental Specifications
Temperature
Operating Range -55 to +165 deg C
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
price, inventory and certifications: N Female to N Female Bulkhead Low Loss Test Cable Using PE-P300LL Coax, RoHS
PE3C3247
PE3C3247 REV 1.0 3

