Page 1339 - BNC to N RF Cable Assembly Datasheets
P. 1339

MIL-DTL-17 N Female to TNC Male Cable
     Using M17/84-RG223 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0047


                   How to Order

                       Part Number Configuration:             PE3M0047        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3M0047-12 = 12 inches long cable
                                 PE3M0047-100cm = 100 cm long cable


                   MIL-DTL-17 N Female to TNC Male Cable Using M17/84-RG223 Coax from Pasternack Enterprises has same day shipment
                   for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and
                   are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MIL-DTL-17 N Female to TNC Male Cable Using M17/84-RG223 Coax PE3M0047

                   URL: https://www.pasternack.com/n-female-tnc-male-m17-84-rg223-cable-assembly-pe3m0047-p.aspx




































                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0047  REV 1.1                                               5
   1334   1335   1336   1337   1338   1339   1340   1341   1342   1343   1344