Page 1341 - BNC to N RF Cable Assembly Datasheets
P. 1341

N Female 4 Hole Flange to MMCX Plug
                      Right Angle Cable Using LMR-100 Coax




      TECHNICAL D                                                                                      PE3C0063
      TECHNICAL DATA SHEETATA SHEET

                   N Female 4 Hole Flange to MMCX Plug Right Angle Cable Using LMR-100 Coax

                   Configuration
                       Connector 1                                       N Female 4 Hole Flange
                       Connector 2                                       MMCX Plug Right Angle
                       Connector 2 Specification                         BS EN 122340
                       Cable Type                                        LMR-100A

                   Electrical Specifications
                       Impedance, Ohms                                   50

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        LMR-100A

                       Temperature
                       Temperature Operating Range, deg C                -40 to +85
                       Temperature Storage Range, deg C                  -70 to +85
                       Diameter, in [mm]                                 1 [25.4]
                       .
                       Weight, lbs [g]                                   0.123 [55.79]
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             0.25 [6.35]
                       Repeated Minimum Bend Radius, in [mm]             1 [25.4]

                       Cable
                       No of Shields                                     2
                       Dielectric Type                                   PE
                       Jacket Material                                   PVC
                       Jacket Diameter, in [mm]                          0.11 [2.79]

                       Connector 1
                       Type                                              N Female 4 Hole Flange
                       Configuration                                     Straight
                       Mount Method                                      4 Hole Flange

                       Connector 2
                       Type                                              MMCX Plug Right Angle
                       Configuration                                     Right Angle
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             30µ in. minimum
                       Body Material and Plating                         Brass, Gold
                       Body Plating Specification                        3µ in. minimum
                       Dielectric Type                                   Teflon


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female 4 Hole Flange to MMCX Plug Right Angle Cable Using LMR-100 Coax PE3C0063












                                                        PE3C0063  REV                                                  1
   1336   1337   1338   1339   1340   1341   1342   1343   1344   1345   1346