Page 1346 - BNC to N RF Cable Assembly Datasheets
P. 1346

N Female Bulkhead to BNC Male Cable Using RG174 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3474


                   How to Order

                       Part Number Configuration:             PE3C3474        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C3474-12 = 12 inches long cable
                                 PE3C3474-100cm = 100 cm long cable


                   N Female Bulkhead to BNC Male Cable Using RG174 Coax from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are
                   part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Female Bulkhead to BNC Male Cable Using RG174 Coax PE3C3474

                   URL: https://www.pasternack.com/n-female-bnc-male-rg174au-cable-assembly-pe3c3474-p.aspx












































                                                       PE3C3474  REV 1.0                                               3
   1341   1342   1343   1344   1345   1346   1347   1348   1349   1350   1351