Page 1348 - BNC to N RF Cable Assembly Datasheets
P. 1348

N Female Bulkhead to BNC Male Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3416


                   Configuration
                      •  Connector 1: N Female Bulkhead
                      •  Connector 2: BNC Male
                      •  Cable Type: RG316




                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3             GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              69                           %
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       DC Resistance Inner Conductor                    8.41 [27.59]                Ω/1000ft [Ω/Km]
                       Operating Voltage (AC)                                             335           Vrms
                       Jacket Spark                                                      2,000          Vrms
                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          3            GHz
                       Insertion Loss (Max.)   1.11      1.15       1.2        1.3       1.55           dB/ft
                                              3.64       3.77       3.94       4.27      5.09           dB/m

                       Insertion Loss (Typ.)   0.31      0.36      0.438       0.58      0.78           dB/ft
                                              1.02       1.18       1.44       1.9       2.56           dB/m

                       VSWR (Max.)            1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss (Max.)     15.56     15.563     15.563     15.563     15.563         dB
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.807 in [20.5 mm]
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to BNC Male Cable Using RG316 Coax PE3C3416








                                                        PE3C3416  REV                                                  1
   1343   1344   1345   1346   1347   1348   1349   1350   1351   1352   1353