Page 1353 - BNC to N RF Cable Assembly Datasheets
P. 1353

N Female Bulkhead to HMCX32 1.2 Plug
                          Cable Using 0.81mm Coax, RoHS


      TECHNICAL D                                                                                    PE3CA1015
      TECHNICAL DATA SHEETATA SHEET


                       Insertion Loss                                    0.78 dB/ft [2.56 dB/m]

                       Frequency 3
                       Frequency                                         1000 MHz
                       VSWR                                              1.35:1
                       Return Loss                                       16.54 dB
                       Insertion Loss                                    1.25 dB/ft [4.1 dB/m]

                       Frequency 4
                       Frequency                                         2.5 GHz
                       VSWR                                              1.35:1
                       Return Loss                                       16.54 dB
                       Insertion Loss                                    1.9 dB/ft [6.23 dB/m]

                       Frequency 5
                       Frequency                                         3 GHz
                       VSWR                                              1.35:1
                       Return Loss                                       16.54 dB
                       Insertion Loss                                    2.07 dB/ft [6.79 dB/m]

                   Mechanical Specifications
                       Temperature
                       Temperature Operating Range                       -55 to +125 deg C
                       Size
                       .
                       Cable
                       Cable Type                                        0.81mm
                       Inner Conductor Type                              Stranded
                       Cable Inner Conductor                             Copper, Silver
                       No of Shields                                     1
                       Cable Outer Conductor 1                           Tinned Copper
                       Dielectric Type                                   FEP
                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.032 in  [0.81 mm]

                       Connector 1
                       Type                                              N Female Bulkhead
                       Configuration                                     Straight
                       Mount Method                                      Bulkhead
                       Inner Conductor Material and Plating              Phosphor Bronze, Gold
                       Body Material and Plating                         Brass, Nickel
                       Connector 2
                       Type                                              HMCX32 1.2 Plug
                       Configuration                                     Straight


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS PE3CA1015








                                                      PE3CA1015  REV 1.1                                               2
   1348   1349   1350   1351   1352   1353   1354   1355   1356   1357   1358