Page 1357 - BNC to N RF Cable Assembly Datasheets
P. 1357
N Female Bulkhead to MCX Plug Right Angle Semi-Flexible
Precision Cable Using PE-SR405FL Coax, RoHS
TECHNICAL D PE39449
TECHNICAL DATA SHEETATA SHEET
Mechanical Specifications
Size
.
Cable
Cable Type PE-SR405FL
Inner Conductor Type Solid
Cable Inner Conductor Copper Clad Steel, Silver
No of Shields 1
Dielectric Type PTFE
Connector 1
Type N Female Bulkhead
Configuration Straight
Mount Method Bulkhead
Inner Conductor Material and Plating Phosphor Bronze, Gold
Body Material and Plating Brass, Nickel
Dielectric Type PTFE
Connector 2
Type MCX Plug Right Angle
Configuration Right Angle
Inner Conductor Material and Plating Brass, Gold
Body Material and Plating Brass, Gold
Dielectric Type PTFE
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
REACH Compliant 12/15/2010
Plotted and Other Data
Notes:
• Values at +25 °C, sea level
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Female Bulkhead to MCX Plug Right Angle Semi-Flexible Precision Cable Using PE-SR-
405FL Coax, RoHS PE39449
PE39449 REV 1.1 2

