Page 1361 - BNC to N RF Cable Assembly Datasheets
P. 1361

N Female Bulkhead to MCX Plug Right Angle Semi-Flexible
                Precision Cable Using PE-SR405FLJ Coax, RoHS


      TECHNICAL D                                                                                        PE39463
      TECHNICAL DATA SHEETATA SHEET


                       Insertion Loss                                    0.703 dB/ft [2.31 dB/m]

                   Mechanical Specifications
                       Size
                       .
                       Cable Color                                       Black
                       One Time Minimum Bend Radius                      0.236 in [5.99 mm]
                       Repeated Minimum Bend Radius                      0.787 in [19.99 mm]
                       Cable
                       Cable Type                                        PE-SR405FLJ
                       Inner Conductor Type                              Solid
                       Cable Inner Conductor                             Copper Clad Steel, Silver
                       No of Shields                                     1
                       Dielectric Type                                   PTFE
                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.098 in  [2.49 mm]
                       Connector 1
                       Type                                              N Female Bulkhead
                       Configuration                                     Straight
                       Mount Method                                      Bulkhead
                       Inner Conductor Material and Plating              Phosphor Bronze, Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              MCX Plug Right Angle
                       Configuration                                     Right Angle
                       Inner Conductor Material and Plating              Brass, Gold
                       Body Material and Plating                         Brass, Gold
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                       REACH Compliant                                   12/15/2010

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to MCX Plug Right Angle Semi-Flexible Precision Cable Using PE-SR-
                      405FLJ Coax, RoHS PE39463







                                                       PE39463  REV 1.1                                                2
   1356   1357   1358   1359   1360   1361   1362   1363   1364   1365   1366