Page 1364 - BNC to N RF Cable Assembly Datasheets
P. 1364

N Female Bulkhead to MMCX Plug Right Angle Semi-
     Flexible Precision Cable Using PE-SR405FL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                              PE39450


                   Configuration
                      •  Connector 1: N Female Bulkhead
                      •  Connector 2: MMCX Plug Right Angle
                      •  Cable Type: PE-SR405FL

                   Features
                       •  Dimensionally and electrically the same as standard,
                        solid outer conductor semi-rigid coax
                       •  Cable  may be formed by hand and does not require
                        special tools to bend
                       •  May  be formed more than once without damaging the
                        outer conductor
                       •  High RF Shielding >100 dB
                       •  100% Hi-pot and continuity tested
                       •  100% VSWR tested to max frequency of assembly
                       •  Standard and custom lengths ship the same day
                   .
                    Description
                   Pasternack’s formable cable assemblies are hand formable semi-rigid replacements that are an alternative to costly preformed
                   assemblies. The formable semi-rigid cable alternatives are dimensionally and electrically similar  to their semi-rigid counterpart
                   and have a tinned-copper-braid outer shield that provides excellent RF shielding.  The hand formable cable assemblies from
                   Pasternack do not require special tooling to shape or reshape the assemblies and can replace standard semi-rigid versions.
                   The assemblies are available with or without a FEP jacket and are RoHS compliant,

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6             GHz
                       VSWR                                                              1.35:1
                       Velocity of Propagation                             69.5                          %
                       RF Shielding                          100                                        dB
                       Capacitance                                       29 [95.14]                  pF/ft [pF/m]
                       Operating Voltage (AC)                                             170           Vrms
                       .












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to MMCX Plug Right Angle Semi-Flexible Precision Cable Using PE-
                      SR405FL Coax, RoHS PE39450







                                                       PE39450  REV 1.2                                                1
   1359   1360   1361   1362   1363   1364   1365   1366   1367   1368   1369