Page 1365 - BNC to N RF Cable Assembly Datasheets
P. 1365

N Female Bulkhead to MMCX Plug Right Angle Semi-
     Flexible Precision Cable Using PE-SR405FL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                              PE39450


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.25       0.5         1         2.5         6            GHz
                       Insertion Loss (Typ.)   0.256     0.313     0.425      0.547      0.802          dB/ft
                                              [0.84]     [1.03]    [1.39]     [1.79]     [2.63]        [dB/m]
                       .


                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.866 in [22 mm]
                       .
                       Weight                                            0.097 lbs [44 g]

                       Cable
                       Cable Type                                        PE-SR405FL
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Copper Braid
                       .
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                   N Female Bulkhead           MMCX Plug Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Phosphor Bronze, Gold        Phosphor Bronze, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating                 Brass, Nickel                Brass, Gold
                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                       REACH Compliant                                   12/17/2015




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to MMCX Plug Right Angle Semi-Flexible Precision Cable Using PE-
                      SR405FL Coax, RoHS PE39450







                                                       PE39450  REV 1.2                                                2
   1360   1361   1362   1363   1364   1365   1366   1367   1368   1369   1370