Page 1360 - BNC to N RF Cable Assembly Datasheets
P. 1360

N Female Bulkhead to MCX Plug Right Angle Semi-Flexible
                Precision Cable Using PE-SR405FLJ Coax, RoHS


      TECHNICAL D                                                                                        PE39463
      TECHNICAL DATA SHEETATA SHEET


                   Pasternack’s formable cable assemblies are hand formable semi-rigid replacements that are an alternative to costly preformed
                   assemblies. The formable semi-rigid cable alternatives are dimensionally and electrically similar  to their semi-rigid counterpart
                   and have a tinned-copper-braid outer shield that provides excellent RF shielding.  The hand formable cable assemblies from
                   Pasternack do not require special tooling to shape or reshape the assemblies and can replace standard semi-rigid versions.
                   The assemblies are available with or without a FEP jacket and are RoHS compliant,


                   Features
                       •  Dimensionally and electrically the same as standard,   •  High RF Shielding >100 dB
                        solid outer conductor semi-rigid coax            •  100% Hi-pot and continuity tested
                       •  Cable  may be formed by hand and does not require   •  100% VSWR tested to max frequency of assembly
                        special tools to bend                            •  Standard and custom lengths ship the same day
                       •  May  be formed more than once without damaging
                        the outer conductor

                   Configuration
                       Connector 1                                       N Female Bulkhead
                       Connector 2                                       MCX Plug Right Angle
                       Cable Type                                        PE-SR405FLJ
                   Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Impedance                                         50 Ohms
                       Velocity of Propagation                           69.5 %
                       Group Delay                                       1.43 ns/ft [4.69 ns/m]
                       RF Shielding                                      100 dB

                       Performance by Frequency
                       Frequency 1
                       Frequency                                         250 MHz
                       Insertion Loss                                    0.269 dB/ft [0.88 dB/m]

                       Frequency 2
                       Frequency                                         500 MHz
                       Insertion Loss                                    0.337 dB/ft [1.11 dB/m]
                       Frequency 3
                       Frequency                                         1000 MHz
                       Insertion Loss                                    0.395 dB/ft [1.3 dB/m]

                       Frequency 4
                       Frequency                                         2.5 GHz
                       Insertion Loss                                    0.494 dB/ft [1.62 dB/m]

                       Frequency 5
                       Frequency                                         6 GHz


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to MCX Plug Right Angle Semi-Flexible Precision Cable Using PE-SR-
                      405FLJ Coax, RoHS PE39463







                                                       PE39463  REV 1.1                                                1
   1355   1356   1357   1358   1359   1360   1361   1362   1363   1364   1365