Page 1356 - BNC to N RF Cable Assembly Datasheets
P. 1356

N Female Bulkhead to MCX Plug Right Angle Semi-Flexible
                 Precision Cable Using PE-SR405FL Coax, RoHS


      TECHNICAL D                                                                                        PE39449
      TECHNICAL DATA SHEETATA SHEET


                   Pasternack’s formable cable assemblies are hand formable semi-rigid replacements that are an alternative to costly preformed
                   assemblies. The formable semi-rigid cable alternatives are dimensionally and electrically similar  to their semi-rigid counterpart
                   and have a tinned-copper-braid outer shield that provides excellent RF shielding.  The hand formable cable assemblies from
                   Pasternack do not require special tooling to shape or reshape the assemblies and can replace standard semi-rigid versions.
                   The assemblies are available with or without a FEP jacket and are RoHS compliant,


                   Features
                       •  Dimensionally and electrically the same as standard,   •  High RF Shielding >100 dB
                        solid outer conductor semi-rigid coax            •  100% Hi-pot and continuity tested
                       •  Cable  may be formed by hand and does not require   •  100% VSWR tested to max frequency of assembly
                        special tools to bend                            •  Standard and custom lengths ship the same day
                       •  May  be formed more than once without damaging
                        the outer conductor

                   Configuration
                       Connector 1                                       N Female Bulkhead
                       Connector 2                                       MCX Plug Right Angle
                       Cable Type                                        PE-SR405FL
                   Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Impedance                                         50 Ohms
                       Velocity of Propagation                           69.5 %

                       Performance by Frequency
                       Frequency 1
                       Frequency                                         250 MHz
                       Insertion Loss                                    0.256 dB/ft [0.84 dB/m]
                       Frequency 2
                       Frequency                                         500 MHz
                       Insertion Loss                                    0.313 dB/ft [1.03 dB/m]

                       Frequency 3
                       Frequency                                         1000 MHz
                       Insertion Loss                                    0.425 dB/ft [1.39 dB/m]

                       Frequency 4
                       Frequency                                         2.5 GHz
                       Insertion Loss                                    0.547 dB/ft [1.79 dB/m]
                       Frequency 5
                       Frequency                                         6 GHz
                       Insertion Loss                                    0.802 dB/ft [2.63 dB/m]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to MCX Plug Right Angle Semi-Flexible Precision Cable Using PE-SR-
                      405FL Coax, RoHS PE39449







                                                       PE39449  REV 1.1                                                1
   1351   1352   1353   1354   1355   1356   1357   1358   1359   1360   1361