Page 1352 - BNC to N RF Cable Assembly Datasheets
P. 1352

N Female Bulkhead to HMCX32 1.2 Plug
                          Cable Using 0.81mm Coax, RoHS


      TECHNICAL D                                                                                    PE3CA1015
      TECHNICAL DATA SHEETATA SHEET


                   Pasternack’s HMCX32 1.2 series ultra-miniature coaxial cable assemblies  (also called 1.2mm UMCX) have a mated con-
                   nection height of only 1.2mm. They are constructed using a flexible micro-coax cable and are compatible with ultra-miniature
                   products from companies such as Hirose and IPEX cable manufactures. Our HMCX32 1.2 plug connectors are comparable
                   in design to the Murata HSC series of connectors and the IPEX MHF4 series connectors. Pasternack also provides three
                   additional connector options for our between-series 0.81mm micro-coax jumper cables including UMCX 2.5, WMCX 1.6 and
                   HMCX32 1.2 low profile connectors with differing form factors and mated heights.
                   Our HMCX32 1.2 between series cables can be ordered with Female Bulkhead versions of SMA, Reverse Polarity SMA and
                   Type N connectors as well as an SMA Male option. These cables provide a convenient connector interface for applications
                   that require and RF signal to be routed to an external RF component such as an antenna or to provide a test point for the RF
                   printed circuit board. These U.FL and MHF compatible HMCX32 1.2 cable assemblies are available from stock in standard
                   lengths, and custom lengths are available upon request. Standard length HMCX32 1.2 cables ship the same day they are
                   ordered.


                   Features
                       •  1.2mm mated assembly height                    •  Compatible with Murata HSC and IPEX MHF4 prod-
                       •  Operate from DC to 6GHz                          ucts
                       •  100% RF and Continuity tested                  •  Small foot print with easy snap on/off mating


                   Applications
                       •  Wireless LAN, Mini PCI        •  PDA/PCS/Cellular Handset      •  Wireless Communications
                       •  Mobile Antenna/GPS/Radio       applications                     systems (LAN,GSM,PCS,
                        Systems                                                           WCDMA, UMTS)

                   Configuration
                       Connector 1                                       N Female Bulkhead
                       Connector 2                                       HMCX32 1.2 Plug
                       Cable Type                                        0.81mm

                   Electrical Specifications
                       Frequency Range                                   DC to 3 GHz
                       Impedance                                         50 Ohms
                       Max VSWR                                          1.35:1

                       Performance by Frequency
                       Frequency 1
                       Frequency                                         250 MHz
                       VSWR                                              1.35:1
                       Return Loss                                       16.54 dB
                       Insertion Loss                                    0.55 dB/ft [1.80 dB/m]

                       Frequency 2
                       Frequency                                         500 MHz
                       VSWR                                              1.35:1
                       Return Loss                                       16.54 dB

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS PE3CA1015








                                                      PE3CA1015  REV 1.1                                               1
   1347   1348   1349   1350   1351   1352   1353   1354   1355   1356   1357