Page 1350 - BNC to N RF Cable Assembly Datasheets
P. 1350

N Female Bulkhead to BNC Male Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3416


                   How to Order

                       Part Number Configuration:             PE3C3416        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C3416-12 = 12 inches long cable
                                 PE3C3416-100cm = 100 cm long cable


                   N Female Bulkhead to BNC Male Cable Using RG316 Coax from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are
                   part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Female Bulkhead to BNC Male Cable Using RG316 Coax PE3C3416

                   URL: https://www.pasternack.com/n-female-bnc-male-rg316u-cable-assembly-pe3c3416-p.aspx












































                                                        PE3C3416  REV                                                  3
   1345   1346   1347   1348   1349   1350   1351   1352   1353   1354   1355