Page 1354 - BNC to N RF Cable Assembly Datasheets
P. 1354
N Female Bulkhead to HMCX32 1.2 Plug
Cable Using 0.81mm Coax, RoHS
TECHNICAL D PE3CA1015
TECHNICAL DATA SHEETATA SHEET
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
REACH Compliant 12/19/2011
Plotted and Other Data
Notes:
• Values at +25 °C, sea level
How to Order
Part Number Configuration: PE3CA1015 - xx uu
| | | | | Unit of Measure:
|
| <blank> = Inches
cm = Centimeters
| | Length
Base Number
Example: PE3CA1015-12 = 12 inches long cable
PE3CA1015-100cm = 100 cm long cable
N Female Bulkhead to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS from Pasternack Enterprises has same day
shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability
and are part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Female Bulkhead to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS PE3CA1015
URL: http://www.pasternack.com/n-female-hmcx32-1.2-plug-0.81mm-cable-assembly-pe3ca1015-p.aspx
PE3CA1015 REV 1.1 3

