Page 1345 - BNC to N RF Cable Assembly Datasheets
P. 1345

N Female Bulkhead to BNC Male Cable Using RG174 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3474


                       Dielectric Type                                   PE (LD)
                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.11 in  [2.79 mm]
                       .
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                   N Female Bulkhead                BNC Male
                       Specification                            MIL-STD-348A                 MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                100
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification            30 µin minimum              50µ in. minimum
                       Dielectric Type                             PTFE                         Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification              100 µin minimum              100µ in. minimum
                       Coupling Nut Material and Plating                                      Brass, Nickel
                       Coupling Nut Plating Specification                                   100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +80 deg C

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to BNC Male Cable Using RG174 Coax PE3C3474








                                                       PE3C3474  REV 1.0                                               2
   1340   1341   1342   1343   1344   1345   1346   1347   1348   1349   1350