Page 1379 - BNC to N RF Cable Assembly Datasheets
P. 1379

Temperature Conditioned N Female Bulkhead to N Female
     Bulkhead Low Loss Cable Using PE-P142LL Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0177


                   Mechanical Specifications

                       Cable Assembly
                                 Description              Minimum        Typical       Maximum         Units
                       Cable Outer Diameter                  0.19          0.195          0.2            in
                       Weight                                                         0.27 [122.47]    lbs [g]

                       .
                       Cable Characteristics
                       Description                             Specification
                       Cable Type                                PE-P142LL
                       Impedance                                  50 Ohms
                       Inner Conductor Type                        Solid
                       Inner Conductor Material and Plating      Copper, Silver
                       Dielectric Type                        Expanded PTFE Tape
                       Number of Shields                             3
                       Shield Layer 1                        Silver Plated Copper Tape
                       Shield Layer 2                          Aluminum Polyester
                       Shield Layer 3                        Silver Plated Copper Wire
                       Jacket Material                              FEP
                       .

                       Connector Characteristics

                            Description                         Connector 1                  Connector 2
                       Type                                   N Female Bulkhead            N Female Bulkhead
                       Specification                             MIL-STD-348                 MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating      Beryllium Copper, Gold over Nickel   Beryllium Copper, Gold over Nickel
                       Contact Plating Specification            50 µin minimum               50 µin minimum
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating   Passivated Stainless Steel   Passivated Stainless Steel
                       Outer Conductor Plating Specification    SAE-AMS-2700                 SAE-AMS-2700
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Body Plating Specification               SAE-AMS-2700                 SAE-AMS-2700
                       Contact Gage Specification              0.187 to 0.207 in            0.187 to 0.207 in
                       .
                       Mechanical Specification Notes:



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Temperature Conditioned N Female Bulkhead to N Female Bulkhead Low Loss Cable Using
                      PE-P142LL Coax PE3M0177                                                            Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0177  REV 1.2                                               3
   1374   1375   1376   1377   1378   1379   1380   1381   1382   1383   1384