Page 1383 - BNC to N RF Cable Assembly Datasheets
P. 1383

PE3M0177 CAD Drawing
                                 Temperature Conditioned N Female Bulkhead to N Female
                                     Bulkhead Low Loss Cable Using PE-P142LL Coax

          APPROVED  J.Garcia                                                    .645 [16.38]  .630 [16.00]     THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  N/A  REV  A



                                .930      23.62                PE44813  N FEMALE  BULKHEAD                    SHEET                     OF  1  SCALE



       REVISIONS  DATE  01/29/19     .250 [6.35]  MAX PANEL   J2  3/4 HEX                 .543[13.79]  .532[13.51]  RECOMMENDED  PANEL CUTOUT  PART NUMBER  PE3M0177



          DESCRIPTION  INITIAL RELEASE            CAGE 53919  2                                              Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  J.YOU







          REV.  A                                                                                                   CAGE          SIZE  53919  A




                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  .X=±  ± 1/32  .01   [ .25 ]  .XX=±  ANGLES ± 1°  .005 [ .13 ]  .XXX=±  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY. THIRD-ANGLE PROJECTION







                                LENGTH MEASURED FROM  FLANGE TO FLANGE  PE3M0177-XXX PASTERNACK  D/C WWYY  SN XXXX  PE-P142LL

























                                            2                                                          ALL BLACK HEAT SHRINK WITH WHITE MARKINGS.  THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.





                                     .250 [5.35]  MAX PANEL  J1                                          TOP LAYER: SUMITUBE W3B2 (4X) - SIZE 24/6.              BOTTOM LAYER: M23053/4-304-0


                                                           3/4 HEX


                                                               PE44813  N FEMALE  BULKHEAD                            -
                                  23.62
                                                                                                         Pasternack does not make
                                .930
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                                                                                    NOTES:  1.  2.

                                                                                                                         T-Rev.A
                                                       PE3M0177  REV 1.2                                               7
   1378   1379   1380   1381   1382   1383   1384   1385   1386   1387   1388