Page 1386 - BNC to N RF Cable Assembly Datasheets
P. 1386

N Female Bulkhead to N Female Bulkhead Low
     Loss Cable Using PE-P160LL Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5256


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                   N Female Bulkhead            N Female Bulkhead
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Contact Plating Specification             ASTM-B488                    ASTM-B488
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating   Passivated Stainless Steel   Passivated Stainless Steel
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +165 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: N Female Bulkhead to N Female Bulkhead Low Loss Cable Using PE-P160LL Coax
                      PE3C5256                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5256  REV 1.0                                               3
   1381   1382   1383   1384   1385   1386   1387   1388   1389   1390   1391