Page 1396 - BNC to N RF Cable Assembly Datasheets
P. 1396

PE3M0222 CAD Drawing
                                 Temperature Conditioned N Female Bulkhead to N Female
                                     Bulkhead Low Loss Cable Using PE-P160LL Coax

        APPROVED  D.BIRCH                                                                              THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





        DATE  02/06/19                                                                                        SHEET                     OF  SCALE

                .93  23.6                                           .543 [13.79]  .532 [13.51]    MOUNTING HOLE  (2X)  PE3M0222
      REVISIONS                                         PE45447  N FEMALE  BULKHEAD                                 PART NUMBER


        DESCRIPTION  INITIAL RELEASE  J2  CAGE 53919                                         .645 [16.38]  .630 [16.00]  Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG








        REV.  A                                                                                                     CAGE          SIZE  53919  A


                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  .2     [5.08]  .X=±  .01   [ .25 ]  .XX=±  .005 [ .13 ]  .XXX=±  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION
                                              2                                                             FRACTIONS  ± 1/32  ANGLES ± 1°




                LENGTH MEASURED FROM  FLANGE TO FLANGE  PASTERNACK      PE3M0222-XXX SN XXXX               D/C WWYY  PE-P160LL




















                               2





                      .250  .040  PANEL THK'.  TYP                                                                   THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.


                                      J1                                                                 ALL BLACK HEAT SHRINK WITH WHITE MARKINGS. TOP LAYER: SUMITUBE W3B2 (4X) - SIZE 12/3.
                                                  3/4 HEX  TYP



                                                        PE45447  N FEMALE  BULKHEAD                          BOTTOM LAYER: M23053/4-303-0.
                .93  23.6

                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                                                                                       NOTES:  1.  2.


                                                                                                                        T-Rev.A
                                                       PE3M0222  REV 1.2                                               7
   1391   1392   1393   1394   1395   1396   1397   1398   1399   1400   1401